IESNA:LM-63-2002
[TEST]P1440280
[TESTLAB]THIRD PARTY NVLAP
[ISSUEDATE]04/15/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( NTCLR26040126)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XSF60-KNYK-5Hx5V-830-Position 2
[LUMINAIRE] LUMARK ALL SELECTABLE LUMINAIRE 60W w/ NEMA 5 FLOOD DISTRIBUTION 3000K CCT 80 CRI LIGHT ENGINE AT Position 2
[LAMP] (1) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.39A 47.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_SEARCH_APPLICATION]Outdoor, Architectural, Area, Automotive, Commercial, Facade, Landscape, Parking, Parks, 
[MORE]Pedestrian, Prison, Recreation, Roadway, Site, Street, Substation, Security, Corrosion Resistant, Wet Location
[MORE] PATHWAY, PEDESTRIAN, SIDEWALK, WALKWAY, WET LOCATION
[_SEARCH_MOUNTING] CEILING, ROOF
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7493.9
TILT=NONE
1 -1 1 181 25 1 1 0.3000 0.3000 0.0000
1.000 1 47.0
0.0    1.0    2.0    3.0    4.0    5.0    6.0    7.0    8.0    9.0    
 10.0   11.0   12.0   13.0   14.0   15.0   16.0   17.0   18.0   19.0   
 20.0   21.0   22.0   23.0   24.0   25.0   26.0   27.0   28.0   29.0   
 30.0   31.0   32.0   33.0   34.0   35.0   36.0   37.0   38.0   39.0   
 40.0   41.0   42.0   43.0   44.0   45.0   46.0   47.0   48.0   49.0   
 50.0   51.0   52.0   53.0   54.0   55.0   56.0   57.0   58.0   59.0   
 60.0   61.0   62.0   63.0   64.0   65.0   66.0   67.0   68.0   69.0   
 70.0   71.0   72.0   73.0   74.0   75.0   76.0   77.0   78.0   79.0   
 80.0   81.0   82.0   83.0   84.0   85.0   86.0   87.0   88.0   89.0   
 90.0   91.0   92.0   93.0   94.0   95.0   96.0   97.0   98.0   99.0   
 100.0  101.0  102.0  103.0  104.0  105.0  106.0  107.0  108.0  109.0  
 110.0  111.0  112.0  113.0  114.0  115.0  116.0  117.0  118.0  119.0  
 120.0  121.0  122.0  123.0  124.0  125.0  126.0  127.0  128.0  129.0  
 130.0  131.0  132.0  133.0  134.0  135.0  136.0  137.0  138.0  139.0  
 140.0  141.0  142.0  143.0  144.0  145.0  146.0  147.0  148.0  149.0  
 150.0  151.0  152.0  153.0  154.0  155.0  156.0  157.0  158.0  159.0  
 160.0  161.0  162.0  163.0  164.0  165.0  166.0  167.0  168.0  169.0  
 170.0  171.0  172.0  173.0  174.0  175.0  176.0  177.0  178.0  179.0  
 180.0  
0.0    15.0   30.0   45.0   60.0   75.0   90.0   105.0  120.0  135.0  
 150.0  165.0  180.0  195.0  210.0  225.0  240.0  255.0  270.0  285.0  
 300.0  315.0  330.0  345.0  360.0  
10143.6 10154.0 10116.5 10046.4 9948.3 9830.4 9703.6 9578.5 9466.9 9352.1 
9230.1 9088.2 8918.4 8716.8 8488.0 8235.3 7971.4 7692.5 7402.1 7101.1 
6783.1 6429.1 6034.2 5604.2 5148.1 4690.5 4227.8 3781.0 3363.8 3007.2 
2712.8 2481.3 2300.8 2162.2 2052.6 1963.9 1890.3 1826.7 1767.7 1707.7 
1643.3 1576.2 1503.8 1427.6 1347.8 1261.0 1173.0 1087.5 1007.7 923.1 
845.2 784.1 708.2 639.6 571.3 523.9 469.8 417.8 367.6 332.5 
297.5 266.0 237.7 214.1 191.7 172.8 156.8 142.3 128.7 116.1 
103.9 93.2 82.8 73.0 64.6 56.1 47.6 40.5 33.4 26.3 
20.5 15.6 11.6 8.3 5.8 3.4 0.9 0.3 0.1 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
10143.6 10138.9 10088.6 10012.9 9902.1 9785.7 9653.4 9521.1 9395.1 9268.4 
9130.5 8978.2 8792.5 8582.0 8333.3 8069.5 7769.5 7458.1 7141.0 6811.0 
6459.2 6074.9 5678.0 5246.6 4805.6 4377.7 3951.6 3551.2 3179.6 2862.7 
2594.5 2385.7 2217.1 2085.1 1980.4 1892.7 1817.9 1750.4 1685.6 1621.2 
1556.7 1490.3 1419.8 1345.2 1267.5 1189.1 1112.2 1035.9 962.6 881.2 
796.4 704.6 641.1 577.6 534.3 478.8 431.7 394.1 357.9 330.3 
310.9 283.9 254.1 228.0 208.7 188.8 171.0 155.1 139.5 125.1 
111.2 98.9 87.8 77.5 68.0 58.6 49.1 41.1 33.3 26.6 
20.7 15.7 11.9 8.4 5.9 3.4 0.9 0.3 0.1 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
10143.6 10125.3 10069.5 9984.2 9867.8 9743.5 9605.6 9459.7 9311.4 9157.6 
8991.8 8810.8 8615.5 8385.9 8120.5 7819.0 7504.5 7170.9 6826.3 6464.8 
6087.9 5687.9 5280.2 4861.9 4445.3 4042.9 3650.8 3287.7 2961.3 2681.5 
2447.5 2252.6 2091.6 1961.8 1854.9 1765.0 1687.3 1617.9 1554.2 1492.3 
1427.4 1358.9 1288.3 1218.9 1147.6 1077.2 1006.8 938.1 865.6 780.3 
708.6 637.3 566.0 509.9 470.6 429.7 395.1 361.1 330.7 304.6 
280.8 254.9 231.1 211.2 193.9 179.2 164.6 150.6 136.4 121.9 
108.9 99.2 97.2 87.1 73.7 63.2 52.7 42.3 35.3 29.1 
23.2 17.5 13.4 9.1 6.4 3.7 1.1 0.3 0.1 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
10143.6 10114.1 10054.4 9961.9 9845.5 9706.8 9556.1 9390.3 9215.8 9028.4 
8832.3 8622.7 8392.3 8141.2 7869.4 7568.9 7246.2 6899.2 6533.8 6146.6 
5753.9 5355.8 4952.2 4542.1 4139.9 3756.9 3389.1 3052.2 2758.0 2508.4 
2298.2 2122.4 1980.3 1859.3 1756.5 1666.3 1584.5 1513.1 1448.0 1384.6 
1319.6 1254.0 1187.9 1119.7 1053.7 988.1 924.4 861.7 790.8 714.8 
640.1 565.4 513.9 475.1 448.9 419.9 385.5 355.6 327.2 299.2 
273.5 251.1 230.0 211.0 194.2 179.1 164.6 150.8 136.7 122.5 
109.2 97.0 86.1 76.1 67.3 58.5 49.7 41.7 34.7 28.5 
23.0 18.3 13.7 9.6 6.9 4.3 1.7 0.4 0.1 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
10143.6 10103.0 10039.2 9939.6 9816.8 9672.5 9506.7 9321.0 9122.5 8905.7 
8679.3 8435.4 8181.1 7902.3 7598.6 7282.6 6938.4 6573.2 6197.5 5810.1 
5423.1 5029.3 4641.3 4248.5 3867.6 3503.8 3166.4 2869.6 2609.4 2395.2 
2211.4 2058.8 1933.5 1827.3 1733.1 1650.1 1575.9 1508.0 1444.7 1381.1 
1317.8 1252.7 1186.0 1118.6 1051.1 987.1 924.2 854.0 780.8 714.8 
648.9 583.0 532.6 484.6 440.5 406.1 382.6 361.2 331.9 308.9 
284.1 257.7 234.4 214.7 197.5 180.5 164.7 149.5 134.6 120.6 
107.6 95.8 85.0 75.2 66.5 57.9 49.3 42.0 35.4 29.4 
23.5 19.1 14.6 10.6 7.8 5.0 2.3 0.7 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
10143.6 10094.2 10020.1 9917.3 9793.7 9645.4 9468.5 9271.6 9057.1 8820.4 
8570.1 8293.5 8007.3 7694.0 7363.0 7016.0 6653.4 6273.8 5895.0 5509.1 
5133.2 4755.3 4374.8 3999.3 3639.3 3305.4 3005.1 2749.6 2528.6 2342.3 
2187.0 2058.2 1949.4 1856.5 1774.8 1699.0 1630.4 1564.6 1500.2 1435.2 
1366.5 1297.0 1222.9 1146.5 1072.5 1003.2 935.1 860.6 790.9 722.0 
663.6 605.4 559.0 509.3 459.5 417.1 384.9 355.1 321.1 292.5 
257.0 228.3 211.5 197.0 180.3 165.2 151.7 139.9 128.3 116.5 
105.4 95.3 85.7 76.4 67.9 59.4 50.8 43.3 36.5 30.2 
24.4 19.8 15.5 11.6 8.5 5.8 3.4 1.1 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
10143.6 10084.7 10004.1 9893.3 9761.0 9607.2 9424.6 9228.5 9001.3 8754.2 
8483.2 8197.0 7885.5 7551.8 7202.9 6834.4 6459.2 6079.4 5702.7 5326.1 
4952.1 4575.5 4206.5 3841.8 3493.4 3181.6 2904.2 2669.8 2471.1 2304.4 
2165.8 2048.7 1951.2 1865.2 1791.2 1720.5 1653.3 1588.9 1527.8 1466.7 
1405.4 1335.4 1261.9 1189.3 1117.3 1048.7 974.5 895.4 820.9 751.1 
689.9 640.5 596.6 556.3 510.9 470.5 436.2 401.3 367.1 336.6 
310.9 283.5 259.0 240.2 220.5 201.0 182.6 164.1 145.7 129.7 
117.0 112.5 100.5 86.6 74.2 63.9 55.3 47.6 41.0 34.5 
28.1 22.8 18.5 14.1 9.7 6.1 3.3 1.3 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
10143.6 10074.3 9988.2 9877.4 9741.1 9582.5 9395.9 9199.0 8978.2 8735.9 
8471.2 8185.1 7881.2 7552.5 7206.2 6846.1 6467.1 6089.5 5701.1 5322.5 
4945.5 4565.2 4190.2 3817.8 3466.6 3140.8 2859.0 2621.2 2418.3 2251.5 
2111.2 1996.8 1896.3 1810.3 1734.3 1663.1 1596.9 1535.9 1474.7 1413.5 
1347.7 1283.2 1213.5 1146.9 1080.4 1016.0 945.3 861.4 777.2 695.4 
624.3 574.1 536.4 505.5 481.0 451.1 422.7 392.5 370.5 338.3 
306.0 284.4 264.1 243.7 220.2 199.2 180.2 161.3 142.5 127.1 
114.2 102.4 91.3 80.8 71.0 61.7 53.3 45.5 38.3 31.7 
25.8 21.3 16.8 12.3 9.0 6.2 3.3 1.3 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
10143.6 10073.5 9982.6 9867.0 9732.3 9573.7 9393.5 9199.8 8992.6 8760.6 
8513.5 8249.6 7962.3 7656.2 7330.9 6980.0 6611.3 6232.7 5843.3 5450.3 
5056.0 4658.6 4274.1 3885.5 3513.1 3166.4 2855.8 2596.4 2379.6 2200.8 
2056.5 1935.8 1835.7 1749.7 1672.4 1600.7 1534.6 1468.4 1402.3 1335.5 
1270.7 1202.3 1133.4 1063.2 992.8 926.5 859.2 775.9 692.2 618.0 
540.3 480.7 438.5 401.8 370.8 342.4 315.6 294.5 273.5 247.8 
227.7 215.2 199.3 184.1 169.6 155.2 142.5 130.0 117.9 107.0 
97.1 88.1 79.5 71.1 63.0 55.4 48.0 41.2 34.9 29.1 
23.7 19.4 15.0 10.7 7.9 5.3 2.8 1.1 0.4 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
10143.6 10075.9 9985.0 9866.2 9733.1 9581.7 9415.1 9234.9 9047.6 8841.1 
8621.1 8379.6 8119.7 7834.0 7523.6 7189.3 6838.1 6459.6 6069.9 5656.3 
5234.6 4809.4 4389.9 3980.5 3584.2 3220.7 2898.1 2617.7 2388.0 2197.2 
2042.8 1915.6 1810.3 1718.6 1640.8 1568.3 1502.5 1436.7 1370.8 1302.9 
1236.6 1171.4 1105.4 1037.5 970.9 907.7 853.2 791.7 716.5 641.4 
547.4 473.0 412.6 365.0 318.9 279.2 247.6 226.2 210.6 196.5 
183.8 173.3 162.8 152.3 143.2 134.5 125.7 117.1 108.8 100.4 
92.3 84.1 76.1 67.9 60.1 52.8 45.8 39.1 32.4 26.6 
21.6 17.6 13.6 9.6 7.0 4.6 2.4 1.0 0.4 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
10143.6 10082.3 9985.8 9871.0 9739.5 9597.6 9450.9 9294.7 9137.6 8966.3 
8771.8 8561.3 8318.2 8046.4 7745.9 7415.1 7061.3 6691.0 6306.8 5905.4 
5481.9 5038.9 4595.4 4158.1 3747.6 3367.4 3022.0 2730.2 2480.8 2279.7 
2114.2 1983.3 1874.2 1781.6 1704.1 1634.5 1569.5 1508.7 1447.9 1386.9 
1321.3 1254.0 1186.0 1117.9 1054.3 992.1 933.9 869.5 790.6 703.0 
625.0 549.6 496.2 462.9 426.8 386.4 345.1 310.4 279.8 254.6 
233.0 212.9 195.9 181.3 167.8 154.2 141.6 129.0 116.6 106.4 
102.4 97.3 87.5 74.9 64.7 56.0 47.8 40.6 34.1 28.6 
23.4 18.9 14.4 10.0 6.9 4.2 2.2 0.9 0.4 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
10143.6 10090.2 9999.4 9887.0 9758.6 9627.1 9495.6 9356.9 9223.7 9081.1 
8912.9 8722.3 8498.3 8238.5 7948.5 7639.4 7315.5 6983.7 6629.4 6249.4 
5836.4 5394.3 4932.3 4474.5 4026.2 3613.2 3229.6 2902.4 2625.9 2408.5 
2237.5 2102.0 1995.2 1907.6 1832.2 1767.1 1707.4 1649.1 1588.2 1525.1 
1462.0 1398.7 1324.4 1251.6 1179.7 1111.5 1044.7 971.2 887.0 810.9 
746.7 687.3 639.8 611.6 576.3 540.0 488.8 440.3 404.6 366.3 
326.1 293.3 265.1 238.4 218.1 198.2 179.9 161.6 143.3 127.4 
111.6 97.9 85.5 74.4 63.9 54.4 46.3 39.0 32.4 26.6 
21.4 17.7 14.0 10.3 8.3 5.9 3.0 1.0 0.5 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
10143.6 10107.0 10022.5 9910.1 9787.3 9659.8 9529.0 9405.5 9285.9 9155.2 
9004.5 8826.0 8609.9 8355.7 8081.4 7792.2 7498.6 7204.9 6897.6 6556.3 
6172.8 5740.9 5279.7 4805.7 4333.6 3873.2 3445.7 3081.8 2770.2 2532.2 
2344.3 2202.5 2088.8 1996.8 1923.8 1861.3 1804.9 1749.7 1691.8 1631.8 
1568.1 1501.7 1435.2 1361.4 1286.5 1214.0 1143.9 1064.8 983.0 908.6 
858.1 793.9 728.1 690.4 655.6 610.2 558.8 504.9 458.5 421.3 
380.8 338.8 301.9 268.0 239.3 213.2 191.6 170.1 148.7 130.3 
114.3 100.6 88.2 76.6 66.0 56.6 48.2 40.8 34.2 28.2 
22.8 18.9 15.0 11.1 9.0 6.4 3.3 1.1 0.5 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
10143.6 10114.1 10045.6 9946.7 9830.4 9704.4 9574.5 9455.7 9341.7 9226.9 
9089.0 8928.8 8730.3 8498.3 8233.7 7955.5 7660.1 7368.0 7062.8 6737.5 
6368.5 5953.4 5501.0 5027.7 4537.1 4069.7 3618.2 3228.5 2882.1 2613.5 
2397.2 2236.8 2104.3 2003.9 1915.9 1841.4 1775.4 1712.4 1650.5 1587.1 
1517.8 1448.5 1378.8 1299.5 1220.9 1142.5 1071.4 998.7 912.2 827.9 
765.2 719.2 665.5 635.6 604.0 555.3 502.8 454.7 411.8 372.0 
332.8 296.8 264.2 237.7 214.5 194.7 177.3 159.9 142.5 127.0 
112.7 99.7 87.9 76.9 66.4 56.7 48.3 40.8 33.9 27.8 
22.4 18.5 14.5 10.7 8.7 6.3 3.5 1.2 0.5 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
10143.6 10131.7 10076.7 9993.0 9888.6 9770.6 9652.6 9531.4 9418.2 9303.5 
9179.1 9034.8 8867.4 8670.5 8440.1 8177.9 7881.2 7559.3 7219.2 6860.2 
6472.3 6042.5 5578.4 5087.9 4607.9 4136.1 3690.9 3297.5 2941.6 2650.0 
2406.1 2215.7 2060.1 1937.5 1836.9 1750.9 1674.4 1605.0 1541.9 1478.9 
1415.9 1347.0 1273.0 1198.7 1120.9 1045.1 974.7 911.8 834.1 745.7 
666.5 601.4 529.8 494.7 454.6 411.6 371.0 332.5 298.1 271.4 
251.3 227.4 204.5 186.1 171.2 156.4 144.4 132.6 120.8 109.6 
100.6 94.5 90.2 79.7 67.7 58.1 49.4 42.1 35.6 30.0 
24.7 20.1 15.6 11.1 8.0 5.0 2.7 1.2 0.5 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
10143.6 10143.6 10113.4 10050.4 9969.9 9869.4 9758.6 9640.6 9522.7 9400.7 
9265.2 9122.5 8959.1 8775.7 8557.3 8315.0 8022.4 7695.5 7335.7 6943.0 
6517.7 6065.4 5601.9 5113.4 4638.0 4163.9 3721.0 3317.8 2955.3 2646.2 
2386.3 2177.8 2012.8 1876.6 1768.7 1674.7 1594.0 1527.6 1461.1 1394.6 
1327.0 1259.5 1191.4 1121.6 1049.8 977.7 910.2 847.5 778.2 690.6 
597.4 511.6 434.9 390.9 345.1 300.2 263.3 238.2 221.1 206.1 
192.8 180.4 169.4 158.4 148.9 140.0 131.2 122.4 113.7 105.4 
97.2 88.9 80.8 72.6 64.4 56.7 49.4 42.4 35.5 29.4 
24.0 19.7 15.4 11.1 8.8 6.4 3.7 1.5 0.5 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
10143.6 10158.0 10146.0 10106.2 10049.6 9974.6 9882.2 9773.8 9655.8 9522.7 
9371.2 9199.0 9014.1 8796.5 8566.9 8310.2 8015.3 7698.7 7348.9 6964.7 
6550.4 6115.6 5656.5 5186.1 4710.5 4258.3 3796.9 3379.5 2994.1 2663.3 
2391.3 2177.2 2007.0 1874.6 1766.1 1675.4 1596.3 1530.9 1465.6 1400.3 
1333.9 1267.6 1200.4 1133.0 1063.7 989.3 917.3 848.1 774.0 685.1 
606.4 538.2 466.7 420.9 387.2 356.7 331.6 311.3 292.6 266.9 
240.9 221.2 205.8 190.6 176.3 162.1 147.9 135.6 124.8 113.9 
103.4 93.5 84.5 76.1 67.8 59.9 52.4 45.1 38.2 32.3 
26.7 21.9 17.1 12.4 9.7 7.2 4.5 1.9 0.6 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
10143.6 10169.2 10174.7 10162.0 10129.3 10075.1 10003.3 9910.9 9798.5 9665.4 
9503.5 9313.0 9098.6 8863.4 8599.6 8317.4 8008.9 7669.3 7301.2 6903.1 
6480.3 6038.2 5589.1 5134.8 4681.0 4231.6 3789.1 3378.6 3005.1 2683.9 
2424.4 2220.5 2059.2 1929.8 1825.9 1737.2 1660.5 1593.1 1533.2 1473.4 
1413.5 1348.3 1280.0 1210.1 1140.1 1068.6 999.2 930.5 856.1 775.1 
689.1 613.0 555.0 517.4 490.2 468.2 444.7 413.8 383.4 363.1 
332.4 298.5 273.3 253.6 230.9 209.8 190.6 172.1 153.7 138.4 
124.0 111.3 99.6 88.6 78.1 68.2 58.5 50.2 42.6 35.8 
29.4 23.8 19.5 15.2 10.9 7.9 4.9 2.2 0.7 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
10143.6 10174.7 10191.5 10185.1 10165.2 10130.1 10075.1 9993.8 9892.5 9761.8 
9604.8 9411.9 9189.5 8944.7 8672.9 8370.8 8040.0 7678.5 7292.3 6880.6 
6450.2 6010.1 5564.7 5120.4 4674.3 4236.3 3807.1 3405.6 3038.6 2728.6 
2475.7 2276.4 2118.5 1993.2 1890.9 1803.8 1730.2 1662.3 1601.1 1540.5 
1477.4 1411.0 1341.5 1266.3 1190.1 1115.5 1043.5 977.5 906.1 832.3 
755.7 700.2 644.9 589.6 540.3 495.5 458.7 418.9 382.0 353.1 
323.5 292.4 269.6 249.5 229.2 210.2 192.3 174.8 158.0 142.0 
127.0 113.7 104.8 96.1 82.8 70.6 60.8 51.1 43.4 36.7 
30.0 24.3 19.5 15.2 11.1 7.3 4.7 2.1 0.6 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
10143.6 10173.1 10199.4 10197.8 10182.7 10147.6 10086.2 10004.1 9905.3 9774.6 
9621.5 9435.8 9219.8 8976.6 8708.8 8423.4 8106.9 7764.6 7389.4 6992.9 
6567.3 6130.0 5689.2 5240.5 4798.6 4362.9 3929.8 3520.5 3134.8 2804.3 
2530.0 2313.9 2143.3 2005.8 1896.6 1805.2 1725.8 1652.7 1585.4 1522.1 
1455.3 1387.3 1314.4 1237.0 1155.6 1073.0 991.3 918.7 843.4 767.0 
708.9 650.8 592.8 544.2 495.8 450.3 411.3 371.8 331.6 309.5 
279.3 245.8 221.6 200.7 182.7 168.4 155.3 143.6 132.2 121.2 
110.5 100.0 90.4 81.2 72.4 64.2 55.9 47.7 40.5 34.0 
27.8 22.1 17.6 13.2 10.1 7.5 4.8 2.1 0.6 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
10143.6 10179.5 10193.9 10187.5 10155.6 10104.6 10036.0 9942.8 9835.1 9705.2 
9554.6 9382.4 9191.1 8975.8 8740.7 8484.0 8207.4 7896.3 7567.6 7199.2 
6794.4 6368.1 5919.6 5461.4 4995.1 4539.5 4085.4 3658.5 3255.4 2897.1 
2589.0 2338.3 2144.2 1985.7 1859.6 1756.0 1666.7 1588.1 1516.6 1449.3 
1383.0 1317.1 1249.0 1181.2 1110.4 1039.0 965.3 895.0 828.6 759.3 
689.5 619.8 550.0 499.4 458.7 424.2 397.6 372.9 338.9 310.9 
292.9 268.8 244.3 221.0 201.4 184.9 169.2 154.4 140.1 126.2 
113.0 100.3 89.3 79.2 70.4 61.7 53.0 45.4 38.5 32.4 
26.5 21.2 16.6 12.3 9.1 6.6 4.0 1.4 0.4 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
10143.6 10181.9 10185.9 10162.8 10108.6 10036.8 9946.0 9843.9 9726.7 9597.6 
9470.9 9330.6 9179.1 9009.3 8817.2 8598.8 8350.1 8055.1 7725.1 7352.5 
6956.4 6526.7 6079.2 5606.3 5127.9 4650.9 4189.5 3748.4 3340.0 2974.4 
2652.8 2393.2 2180.5 2011.0 1875.6 1763.0 1670.0 1589.0 1517.2 1449.7 
1383.6 1318.6 1251.9 1183.4 1115.3 1047.0 980.2 916.2 854.1 780.8 
710.9 628.6 546.0 497.7 460.6 426.0 394.8 364.7 337.2 311.1 
287.1 264.3 242.6 223.0 204.5 187.4 171.9 157.4 142.8 128.0 
114.2 101.7 90.5 80.2 71.3 61.9 52.6 44.7 37.3 31.0 
25.3 20.2 15.3 10.9 7.5 5.0 2.6 0.8 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
10143.6 10169.9 10162.8 10121.3 10047.2 9953.1 9847.1 9730.7 9611.9 9500.3 
9384.8 9262.8 9133.7 8975.8 8789.3 8566.1 8314.2 8037.6 7728.1 7393.7 
7033.0 6640.2 6223.3 5761.9 5284.3 4805.7 4328.3 3872.9 3444.6 3059.6 
2729.5 2462.5 2251.4 2084.5 1952.6 1844.5 1757.9 1683.1 1613.7 1546.3 
1479.7 1412.0 1339.6 1270.0 1200.3 1128.9 1057.4 984.9 915.2 841.7 
756.0 684.3 612.9 541.4 493.3 453.8 425.1 390.2 356.6 326.4 
298.6 274.2 249.5 225.7 205.1 186.9 168.9 151.4 135.8 121.1 
108.7 97.4 89.3 85.4 75.9 63.4 52.9 45.5 38.2 30.9 
24.8 19.0 14.2 10.1 7.2 4.4 1.5 0.4 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
10143.6 10166.0 10138.9 10081.5 9990.6 9879.8 9761.8 9642.2 9525.9 9415.9 
9302.7 9176.7 9030.8 8846.7 8635.4 8397.1 8140.4 7866.4 7578.2 7281.3 
6970.6 6623.7 6234.7 5807.7 5340.9 4866.5 4381.5 3914.1 3470.0 3077.5 
2746.2 2493.0 2295.5 2143.8 2027.1 1932.2 1856.4 1790.9 1730.4 1668.1 
1601.5 1533.5 1462.8 1390.8 1314.0 1234.5 1153.5 1074.5 995.9 912.5 
827.4 735.2 670.1 605.8 541.5 501.8 462.5 416.8 376.7 343.2 
306.7 274.5 249.9 226.8 205.9 186.2 168.8 154.1 139.8 126.2 
113.0 101.0 90.0 79.3 69.8 60.4 51.0 42.9 35.3 28.3 
22.0 16.6 12.2 8.9 6.3 3.7 1.2 0.3 0.1 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
10143.6 10154.0 10116.5 10046.4 9948.3 9830.4 9703.6 9578.5 9466.9 9352.1 
9230.1 9088.2 8918.4 8716.8 8488.0 8235.3 7971.4 7692.5 7402.1 7101.1 
6783.1 6429.1 6034.2 5604.2 5148.1 4690.5 4227.8 3781.0 3363.8 3007.2 
2712.8 2481.3 2300.8 2162.2 2052.6 1963.9 1890.3 1826.7 1767.7 1707.7 
1643.3 1576.2 1503.8 1427.6 1347.8 1261.0 1173.0 1087.5 1007.7 923.1 
845.2 784.1 708.2 639.6 571.3 523.9 469.8 417.8 367.6 332.5 
297.5 266.0 237.7 214.1 191.7 172.8 156.8 142.3 128.7 116.1 
103.9 93.2 82.8 73.0 64.6 56.1 47.6 40.5 33.4 26.3 
20.5 15.6 11.6 8.3 5.8 3.4 0.9 0.3 0.1 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
